AXIS#.SAFE.SSM_#.INRANGE

Description

Indicates whether the Safe Speed Monitor (SSM) function instance is active.

Value

Description

0

Not active

1

Active

Context

For complete SSM information refer to SSM (Safe Speed Monitor).

Related safety parameters:

Versions

Action

Version

Notes

Implemented

02-04-00-000

Implemented in SMM revision v0.56

General Information

Type

Read Only

Units

N/A

Range

0, 1
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
AXIS1.SAFE.SSM_1.INRANGE

66e0h

01h

Unsigned8

-

-

Read only

Yes

AXIS1.SAFE.SSM_2.INRANGE

66e0h

02h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SSM_1.INRANGE

6ee0h

01h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SSM_2.INRANGE

6ee0h

02h

Unsigned8

-

-

Read only

Yes